IESNA:LM-63-2002
[TEST]P944569
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58626
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7812.3 7203.8 6649.2 6132.6 5711.1 5530.4 5520.9 5616 5869.5 6408.3
7248.2 8230.7 9339.9 10556.9 11577.4 12499.7 13355.4 14303 15076.3 15906.7
16930.4 17605.4 18103 18743.2 19662.3 21525.8 24311.7 27820.1 30713.6 30330.1
24882.1 13342.7 4351.4 1847.7 722.6 237.7 0
7812.3 7248.2 6696.7 6173.8 5752.3 5543.1 5546.3 5635 5885.4 6417.8
7241.8 8183.1 9295.5 10528.4 11552.1 12487 13323.7 14220.6 15028.8 15862.3
16867 17643.5 18179.1 18635.5 19586.2 21335.7 23985.2 27496.8 30593.2 30257.3
25354.4 14090.7 5004.3 1923.8 808.2 288.4 0
7812.3 7267.2 6737.9 6237.2 5818.8 5581.1 5549.4 5606.5 5799.8 6208.6
6909.1 7850.3 8937.4 10100.5 11197.1 12182.8 13006.8 13761.1 14556.6 15463
16470.8 17557.9 18445.3 19133 19972.9 21395.9 23681 27122.8 31040.1 32612
29002.2 18828.8 7504.9 3353.1 1480.1 529.3 0
7812.3 7257.7 6776 6306.9 5898.1 5660.4 5590.6 5631.8 5764.9 6066
6633.3 7438.3 8398.6 9447.7 10525.2 11653.5 12727.9 13631.1 14480.5 15409.1
16537.4 17665.6 18692.5 19614.8 20686 22026.6 24118.3 27534.8 32735.6 37854.1
37762.1 27880.3 14195.3 6703.1 3099.6 1061.7 0
7812.3 7305.2 6867.9 6462.2 6091.4 5828.3 5730.1 5749.1 5850.5 6072.4
6474.9 7092.9 7920.1 8807.5 9742.4 10845.3 12128.9 13469.5 14654.8 15881.3
17066.7 18388.2 19782.7 21107.5 22590.7 24460.6 27094.3 30973.5 37169.5 44978.6
47783.5 37302.6 24238.8 12439.5 5387.8 1676.6 0
7812.3 7298.9 6896.4 6490.7 6126.2 5850.5 5739.6 5764.9 5863.2 6078.7
6440 7042.2 7837.7 8712.4 9625.1 10702.7 11998.9 13361.7 14610.4 15894
17114.2 18432.6 19827.1 21224.8 22777.7 24707.8 27338.3 31166.8 37175.8 44810.7
47761.3 37863.6 24134.2 12246.2 5270.5 1616.3 0
7812.3 7365.4 7001 6665 6348.1 6094.6 5964.6 5942.4 6037.5 6230.8
6541.4 7020 7628.5 8360.6 9267 10300.2 11644 13149.4 14794.3 16543.7
18302.7 20033.1 21665.3 23253.1 24932.8 26828.1 28967.4 31607.4 34992.2 38196.3
36234.5 25474.8 10918.2 3476.7 1255 307.4 0
7812.3 7447.8 7159.4 6912.2 6677.7 6471.7 6338.6 6275.2 6316.4 6484.4
6756.9 7111.9 7581 8233.8 9124.4 10252.7 11602.8 13155.7 14841.8 16559.6
18194.9 19757.4 21243.8 22676.3 23966.2 25091.3 25975.5 26473.1 26061.1 22942.5
14585.1 5102.6 2003 1150.5 570.5 196.5 0
7812.3 7561.9 7368.6 7203.8 7058 6915.4 6826.7 6798.1 6826.7 6937.6
7124.6 7390.8 7787 8395.5 9206.8 10236.8 11482.4 12889.5 14325.2 15726
17015.9 18293.2 19351.7 20289.8 20977.6 21319.8 21193.1 20194.7 17459.6 11761.3
4864.9 2088.6 1429.4 1004.7 643.4 278.9 0
7812.3 7672.9 7581 7514.4 7451 7403.5 7394 7435.2 7520.7 7676
7882 8154.6 8525.4 9086.4 9805.8 10753.4 11919.7 13235 14613.6 16046.1
17500.8 18936.5 20267.6 21414.9 22324.5 22679.5 21991.7 19342.2 13713.5 6186.5
2564 1641.7 1163.1 795.5 519.8 237.7 0
7812.3 7834.5 7847.2 7882 7920.1 7977.1 8062.7 8208.5 8408.1 8661.7
8988.1 9387.5 9942.1 10715.4 11726.4 12952.9 14341.1 15811.6 17339.2 18870
20388.1 21877.6 23278.5 24238.8 24425.8 23424.3 20765.2 16065.2 9295.5 3483.1
1800.2 1245.5 862 532.4 316.9 114.1 0
7812.3 7878.9 7935.9 8031 8113.4 8211.6 8344.8 8506.4 8731.4 9004
9330.4 9755.1 10316.1 11054.5 11948.2 12990.9 14135.1 15333 16575.4 17792.4
18955.6 20109.2 21088.5 21646.3 21405.4 20077.5 17402.6 13273 7565.1 2868.2
1530.8 1042.7 722.6 434.2 237.7 66.6 0
7812.3 7929.6 8046.8 8173.6 8313.1 8433.5 8598.3 8785.3 8981.8 9244.8
9536.4 9866 10293.9 10829.5 11453.8 12154.2 12918 13704 14509 15269.7
15982.8 16559.6 16857.5 16616.6 15640.5 13780.1 11209.8 8119.7 4611.3 2117.1
1289.9 912.8 646.5 421.5 250.4 85.6 0
7812.3 7989.8 8195.8 8408.1 8592 8734.6 8889.9 9010.3 9102.2 9191
9254.3 9301.9 9346.2 9368.4 9333.6 9178.3 8893 8547.6 8208.5 7710.9
6896.4 5853.7 4849 4012.3 3327.8 2785.8 2364.3 2034.7 1755.8 1518.1
1277.2 1068.1 868.4 649.7 415.2 152.1 0
7812.3 8078.5 8341.6 8598.3 8772.6 8886.7 8946.9 8969.1 8921.6 8839.2
8718.7 8541.2 8252.8 7878.9 7409.8 6890 6383 5898.1 5419.5 4937.8
4449.7 4006 3625.7 3251.7 2925.3 2640 2402.3 2196.3 1996.7 1797
1562.5 1337.4 1077.6 805 472.2 187 0
7812.3 8154.6 8484.2 8718.7 8864.5 8912.1 8883.5 8832.8 8715.6 8547.6
8271.9 7840.8 7346.4 6874.2 6509.7 6208.6 5872.7 5486 5089.9 4719.1
4418 4256.4 4021.8 3698.6 3391.1 3112.2 2830.2 2554.5 2310.4 2075.9
1806.5 1511.8 1169.5 827.2 481.7 231.4 0
7812.3 8218 8569.8 8788.5 8867.7 8842.3 8794.8 8687 8493.7 8192.6
7793.3 7368.6 6985.1 6649.2 6329.1 6015.3 5682.5 5330.8 5023.3 4792
4722.2 4703.2 4541.6 4275.4 3987 3692.2 3337.3 2988.6 2665.4 2392.8
2126.6 1831.9 1540.3 1188.5 830.4 431 0
7812.3 8284.5 8645.8 8839.2 8855 8788.5 8702.9 8538.1 8240.2 7875.7
7549.3 7279.9 6991.5 6655.5 6281.5 5913.9 5530.4 5169.1 4836.3 4646.2
4582.8 4500.4 4402.2 4234.2 3942.6 3651 3397.5 3163 2982.3 2782.6
2532.3 2266 1977.6 1638.5 1283.6 763.8 0
7812.3 8325.7 8683.9 8826.5 8810.6 8712.4 8579.3 8351.1 8012 7707.7
7495.4 7289.4 7032.7 6699.9 6294.2 5828.3 5368.8 4934.6 4554.3 4386.3
4208.8 4088.4 3945.8 3641.5 3340.4 3109.1 2915.8 2776.3 2665.4 2491.1
2319.9 2060 1768.5 1483.2 1147.3 681.4 0
7812.3 8341.6 8718.7 8839.2 8788.5 8683.9 8515.9 8221.2 7891.5 7647.5
7466.9 7279.9 7039 6731.6 6303.7 5777.6 5197.6 4677.9 4275.4 4075.7
3853.9 3654.2 3372.1 3036.2 2779.5 2583 2427.7 2297.7 2158.3 1996.7
1876.2 1625.8 1324.8 1083.9 833.5 418.3 0
7812.3 8389.1 8744.1 8845.5 8791.6 8671.2 8465.2 8167.3 7837.7 7609.5
7438.3 7232.3 7007.3 6677.7 6253 5730.1 5134.3 4547.9 4110.6 3815.8
3521.1 3305.6 3001.3 2750.9 2510.1 2323.1 2174.1 2056.9 1958.6 1847.7
1952.3 1619.5 1236 944.4 700.4 291.6 0
7812.3 8386 8750.4 8855 8798 8664.9 8481 8170.4 7831.3 7615.8
7438.3 7241.8 7023.2 6703.1 6287.9 5761.8 5162.8 4563.8 4097.9 3787.3
3492.6 3267.5 2969.6 2712.9 2472 2281.9 2132.9 2018.8 1933.3 1822.3
2015.7 1492.7 1182.1 950.8 706.8 291.6 0
